Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RS-38S12C-6B14B-C | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Singleturn
RS-38S12C-6B14B-C
Order ID no. 1544450
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Design
Solid shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Clamping flange
Housing material
Aluminium
Measuring principle
Optical
Output function
Parallel
Output type
Absolute singleturn
Protection class shaft
IP65
Shaft Type
Solid shaft
Technology
Optical
In Stock
Price Group
F3
List Price
1.773,00 €
Item Total
1.773,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RS-38S12C-6B14B-C
Contact Support