Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-42H42S4-4A1024-C 1M | TURCK - Your Global Automation Partner
Incremental Encoder
RI-42H42S4-4A1024-C 1M
Order ID no. 1544469
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
100
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
RS422
Output type
Incremental
Protection class shaft
IP65
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
42 mm
Shaft Type
Blind hole shaft
Special features
Large hollow shaft
Technology
Optical
In Stock
Price Group
F3
List Price
589,00 €
home
Turck-Shop
Products
Others
RI-42H42S4-4A1024-C 1M
Item Total
589,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support