Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RM-47S8S-9D25B-CT 1M | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
RM-47S8S-9D25B-CT 1M
Order ID no. 1544522
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Communication protocol
CANopen
Design
Solid shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
36
Flange type
Synchro flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute multiturn
Protection class shaft
IP67
Shaft diameter D (mm)
8 mm
Shaft Type
Solid shaft
Special features
Compact
Technology
Optical
home
Turck-Shop
Products
Others
RM-47S8S-9D25B-CT 1M
Item Total
633,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
633,00 €