Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DW2000-110-8C-H1441 | TURCK - Your Global Automation Partner
Draw-Wire
DW2000-110-8C-H1441
Order ID no. 1544544
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Draw Wire
Electrical connection
Connector
Housing material
Titanium anodized aluminium
Measuring principle
Potentiometer
Measuring range (mm)
2000
Operating voltage
DC
Output function
Analog output
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
669,00 €
DW2000-110-8C-H1441
Products
Item Total
669,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support