Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
DW30000-135-8C-H1141 | TURCK - Your Global Automation Partner
Draw-Wire
DW30000-135-8C-H1141
Order ID no. 1544568
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Draw Wire
Electrical connection
Connector
Housing material
Titanium anodized aluminium
Measuring range (mm)
30000
Operating voltage
DC
Output function
Analog output
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
1.766,00 €
home
Turck-Shop
Products
Others
DW30000-135-8C-H1141
Item Total
1.766,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support