Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RMW-7 | TURCK - Your Global Automation Partner
Accessories Measuring Wheel
RMW-7
Order ID no. 1544649
home
Home
Loading...
Technical Data
Downloads
Accessory type
Measuring wheel
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Function accessories for
Encoders/Angle sensors
Housing material
Aluminium
home
Turck-Shop
Products
Others
RMW-7
Item Total
140,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F3
List Price
140,80 €