Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-10S9S-4B200-H1181/N6/N17 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-10S9S-4B200-H1181/N6/N17
Order ID no. 1544664
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Solid shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
63.5
Flange type
Synchro flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
RS422/TTL
Output type
Incremental
Protection class
IP67
Protection class shaft
IP65
Resolution incremental (ppr)
2000
Shaft diameter D (mm)
9.525 mm
Shaft Type
Solid shaft
Technology
Optical
Key Features
Protection class
IP67
Price Group
F3
List Price
334,60 €
Item Total
334,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RI-10S9S-4B200-H1181/N6/N17
Contact Support