Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RI-10S10C-4B1024-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Incremental Encoder
RI-10S10C-4B1024-H1181
Order ID no. 1544813
home
Home
Loading...
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Design
Solid shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Clamping flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
RS422/TTL
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
Technology
Optical
home
Turck-Shop
Products
Others
RI-10S10C-4B1024-H1181
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
340,30 €
Item Total
340,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support