Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-09H8E-2F25-C | TURCK - Your Global Automation Partner
Incremental Encoder
RI-09H8E-2F25-C
Order ID no. 1544821
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
46
Flange type
Flange with stator coupling
Housing material
Plastic
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class shaft
IP65
Resolution incremental (ppr)
25
Shaft diameter D (mm)
8 mm
Shaft Type
Blind hole shaft
Technology
Optical
In Stock
Price Group
F3
List Price
275,90 €
Item Total
275,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RI-09H8E-2F25-C
Contact Support