Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
T8.9000.1161.5000.5007 | TURCK - Your Global Automation Partner
Rotative measurement
T8.9000.1161.5000.5007
Order ID no. 1544825
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Design
Solid shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
90
Flange type
Synchro flange
Housing material
Aluminium
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class shaft
IP67
Resolution incremental (ppr)
5000
Shaft diameter D (mm)
12 mm
Shaft Type
Solid shaft
Technology
Optical
In Stock
Price Group
F3
List Price
1.365,00 €
Item Total
1.365,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
T8.9000.1161.5000.5007
Contact Support