Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-10S10C-4A600-C 1M | TURCK - Your Global Automation Partner
Incremental Encoder
RI-10S10C-4A600-C 1M
Order ID no. 1544840
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Design
Solid shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Clamping flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
RS422/TTL
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
600
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
Technology
Optical
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
340,30 €
Item Total
340,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RI-10S10C-4A600-C 1M
Contact Support