Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-12H10T-4A5000-12M23 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-12H10T-4A5000-12M23
Order ID no. 1544845
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
50.8
Flange type
Flange with mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
RS422
Output type
Incremental
Protection class
IP67
Protection class shaft
IP67
Resolution incremental (ppr)
5000
Shaft diameter D (mm)
10 mm
Shaft Type
Hollow shaft
Technology
Optical
Key Features
Protection class
IP67
In Stock
Price Group
F3
List Price
422,10 €
home
Turck-Shop
Products
Others
RI-12H10T-4A5000-12M23
Item Total
422,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support