Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-09H6E-2F1024-C 10M | TURCK - Your Global Automation Partner
Incremental Encoder
RI-09H6E-2F1024-C 10M
Order ID no. 1544853
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Encoder line
Industrial-Line
Output function
Push-Pull/HTL
Output type
Incremental
Protection class shaft
IP65
Resolution incremental (ppr)
1024
Price Group
F3
List Price
359,80 €
Item Total
359,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RI-09H6E-2F1024-C 10M
Contact Support