Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Absolute Rotary Encoder - Multiturn
RM-29S10R-9D28B-R3M12
Order ID no. 1544921
In Stock
Price Group
F3
List Price
988,00 €
Item Total
988,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
RM-29S10R-9D28B-R3M12
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Communication protocol
CANopen
Design
Solid shaft
Electrical connection
Bus connection
Encoder line
Industrial-Line
Flange diameter (mm)
63.5
Flange type
Rectangular flange
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute multiturn
Protection class shaft
IP67
Shaft diameter D (mm)
10 mm
Shaft Type
Solid shaft
Special features
Standard
Technology
Optical
add_shopping_cart
person
Login