Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DW3000-110-10-2B200-CA 1M | TURCK - Your Global Automation Partner
Draw-Wire
DW3000-110-10-2B200-CA 1M
Order ID no. 1544984
home
Home
Loading...
Technical Data
Downloads
Design
Draw Wire
Housing material
Titanium anodized aluminium
Measuring range (mm)
3000
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP65
Resolution incremental (ppr)
200
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
807,00 €
home
Turck-Shop
Products
Others
DW3000-110-10-2B200-CA 1M
Item Total
807,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support