Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TI-BL67-EN-PN-8 | TURCK - Your Global Automation Partner
Set for PROFINET IO in IP67
TI-BL67-EN-PN-8
Order ID no. 1545043
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions (L x W x H)
145 mm x 204 mm x 77,5 mm
Network protocol
PROFINET
Number of channels
8
Protection class
IP67
Key Features
Network protocol
PROFINET
Protection class
IP67
home
Turck-Shop
Products
Others
TI-BL67-EN-PN-8
Item Total
3.437,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
C1
List Price
3.437,00 €