Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TI-BL67-PG-EN-S-6 | TURCK - Your Global Automation Partner
Programmable set for simple I/O communication via Ethernet Modbus/TCP in IP67
TI-BL67-PG-EN-S-6
Order ID no. 1545100
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Dimensions (L x W x H)
145 mm x 172 mm x 77,5 mm
Network protocol
Modbus TCP
Number of channels
6
Protection class
IP67
Key Features
Network protocol
Modbus TCP
Protection class
IP67
home
Turck-Shop
Products
Others
TI-BL67-PG-EN-S-6
Item Total
2.677,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
C1
List Price
2.677,00 €