Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
TI-BL20-EN-S-2 | TURCK - Your Global Automation Partner
Set for simple I/O communication via Ethernet Modbus/TCP in IP20
TI-BL20-EN-S-2
Order ID no. 1545138
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
55
Ambient temperature min. (°C)
0
Dimensions (L x W x H)
128,9 mm x 72,5 mm x 74,4 mm
Network protocol
Modbus TCP
Number of channels
2
Protection class
IP20
Key Features
Network protocol
Modbus TCP
Protection class
IP20
home
Turck-Shop
Products
Others
TI-BL20-EN-S-2
Item Total
1.001,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
F1
List Price
1.001,00 €