Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RM-41H28S2-3D25B-12M23 | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
RM-41H28S2-3D25B-12M23
Order ID no. 1545250
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Communication protocol
SSi
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
90
Flange type
Flange with mounting element
Housing material
Aluminium
Measuring principle
Optical
Output function
SSi
Output type
Absolute multiturn
Protection class shaft
IP65
Shaft diameter D (mm)
28 mm
Shaft Type
Blind hole shaft
Technology
Optical
In Stock
Price Group
F3
List Price
1.569,00 €
Item Total
1.569,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RM-41H28S2-3D25B-12M23
Contact Support