Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-05H8F4-2I2048-C | TURCK - Your Global Automation Partner
Rotative measurement
RI-05H8F4-2I2048-C
Order ID no. 1545262
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Encoder line
Industrial-Line
Output function
Push-Pull 7272
Output type
Incremental
Protection class shaft
IP50
Resolution incremental (ppr)
2048
Price Group
F3
List Price
331,30 €
Item Total
331,30 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RI-05H8F4-2I2048-C
Contact Support