Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-20H12S-4A1024-C | TURCK - Your Global Automation Partner
Incremental Encoder
RI-20H12S-4A1024-C
Order ID no. 1545263
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
90
Ambient temperature min. (°C)
-20
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Flange without mounting element
Housing material
Aluminium
Measuring principle
Optical
Output function
RS422
Output type
Incremental
Protection class shaft
IP66
Resolution incremental (ppr)
1024
Shaft diameter D (mm)
12 mm
Shaft Type
Blind hole shaft
Technology
Optical
In Stock
Price Group
F3
List Price
555,00 €
home
Turck-Shop
Products
Others
RI-20H12S-4A1024-C
Item Total
555,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support