Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
Draw-Wire
DW15000-135-3C24B-C 1M/N16
Order ID no. 1545275
In Stock
Price Group
B1
List Price
1.982,00 €
Item Total
1.982,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
DW15000-135-3C24B-C 1M/N16
Technical Data
Downloads
Ambient temperature max. (°C)
75
Ambient temperature min. (°C)
-30
Communication protocol
SSi
Design
Draw Wire
Electrical connection
Cable
Housing material
Titanium anodized aluminium
Measuring range (mm)
15000
Protection class
IP65
Key Features
Protection class
IP65