Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RMW-12 | TURCK - Your Global Automation Partner
Accessories
RMW-12
Order ID no. 1545306
In Stock
home
Home
Loading...
Technical Data
Downloads
Accessory type
Measuring wheel
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-30
Function accessories for
Encoders/Angle sensors
Housing material
Aluminium
Technology
Accessories conventional encoder
Price Group
F3
List Price
131,00 €
Item Total
131,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RMW-12
Contact Support