Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RI-05I8T-2H2500-H1181 | TURCK - Your Global Automation Partner
Incremental Encoder
RI-05I8T-2H2500-H1181
Order ID no. 1545331
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Hollow shaft
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
36.5
Flange type
Flange with torque stop
Housing material
Aluminum chromated
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class
IP65
Protection class shaft
IP50
Resolution incremental (ppr)
2500
Shaft diameter D (mm)
8 mm
Shaft Type
Hollow shaft
Special features
Compact
Technology
Optical
Key Features
Protection class
IP65
In Stock
Price Group
F3
List Price
330,90 €
Item Total
330,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
RI-05I8T-2H2500-H1181
Contact Support