Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RM-35I14E-3L25B-C 1M | TURCK - Your Global Automation Partner
Absolute Rotary Encoder - Multiturn
RM-35I14E-3L25B-C 1M
Order ID no. 1545480
In Stock
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Communication protocol
SSi
Design
Hollow shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
58
Flange type
Flange with stator coupling
Housing material
Die-cast zinc
Measuring principle
Optical
Output type
Absolute multiturn
Protection class shaft
IP65
Shaft Type
Blind hole shaft
Special features
Standard
Technology
Optical
Price Group
F3
List Price
952,00 €
home
Turck-Shop
Products
Others
RM-35I14E-3L25B-C 1M
Item Total
952,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support