Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DW1250-70-7E-H1441 | TURCK - Your Global Automation Partner
Draw Wire Encoder Assembly
DW1250-70-7E-H1441
Order ID no. 1545539
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
60
Ambient temperature min. (°C)
-20
Connector type
M12 x 1
Design
Draw Wire
Electrical connection
Connector
Housing material
Titanium anodized aluminium
Measuring range (mm)
1250
Operating voltage
DC
Output function
Analog output
Output type
Analog
Protection class
IP65
Key Features
Protection class
IP65
In Stock
Price Group
B1
List Price
569,00 €
home
Turck-Shop
Products
Others
DW1250-70-7E-H1441
Item Total
569,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support