Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
RI-08S6S-2F400-C 5M | TURCK - Your Global Automation Partner
Incremental Encoder
RI-08S6S-2F400-C 5M
Order ID no. 1545549
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-20
Design
Solid shaft
Electrical connection
Cable
Encoder line
Industrial-Line
Flange diameter (mm)
36.8
Flange type
without fixing clamp
Housing material
Plastic
Measuring principle
Optical
Output function
Push-Pull/HTL
Output type
Incremental
Protection class shaft
IP65
Resolution incremental (ppr)
400
Shaft diameter D (mm)
6 mm
Shaft Type
Solid shaft
Technology
Optical
home
Turck-Shop
Products
Others
RI-08S6S-2F400-C 5M
In Stock
Price Group
F3
List Price
241,80 €
Item Total
241,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support