Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
RI-43HA8S-2F2048-H1181 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inkrementaler Hohlwellendrehgeber
RI-43HA8S-2F2048-H1181
Order ID no. 1546799
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
80
Ambient temperature min. (°C)
-40
Connector type
M12 x 1
Electrical connection
Connector
Encoder line
Industrial-Line
Flange diameter (mm)
100
Flange type
Flange without mounting element
Housing material
Die-cast zinc
Measuring principle
Optical
Output function
Push-Pull 7272
Output type
Incremental
Protection class
IP65
Protection class shaft
IP65
Resolution incremental (ppr)
2048
Shaft diameter D (mm)
31.75 mm
Shaft Type
Hollow shaft
Special features
Heavy duty, Large hollow shaft
Technology
Optical
Key Features
Protection class
IP65
home
Turck-Shop
Products
Others
RI-43HA8S-2F2048-H1181
In Stock
Price Group
F3
List Price
669,00 €
Item Total
669,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support