Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI17-CA40-ADZ30X2-B3131/S34 WOB | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Sensor
BI17-CA40-ADZ30X2-B3131/S34 WOB
Order ID no. 1550191
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
1/2″
Design
Rectangular
Dimensions (L x W x H)
65 mm x 40 mm x 40 mm
Electrical connection
Connector
Housing material
Metal
Housing quality
GD-AlSi 12
Operating voltage
AC/DC
Output function
2-wire
Protection class
IP67
Quality active face
PA6-GF30
Rated switching distance (mm)
17
Switching element function
NO contact
Switching frequency (kHz)
0.01
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
118,20 €
Item Total
118,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI17-CA40-ADZ30X2-B3131/S34 WOB
Contact Support