Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
Cable length 12 m
BC5-S18-AP4/S377 12M
Order ID no. 1560901
In Stock
Price Group
D1
List Price
72,10 €
Item Total
72,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
home
Turck-Shop
Products
Others
BC5-S18-AP4/S377 12M
Technical Data
Downloads
Cable length (m)
12
Measuring principle
Capacitive
Mounting conditions
Flush
Rated switching distance (mm)
7.5
add_shopping_cart
person
Login