Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI5-EM18-VN4X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-EM18-VN4X 7M
Order ID no. 1561131
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
In Stock
Price Group
A1
List Price
118,40 €
Item Total
118,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5-EM18-VN4X 7M
Contact Support