Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI8-EM18-VN4X 7M | TURCK - Your Global Automation Partner
Inductive Sensor
NI8-EM18-VN4X 7M
Order ID no. 1561132
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Gray
Cable length (m)
7
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4305 (AISI 303)
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
8
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
118,40 €
Item Total
118,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI8-EM18-VN4X 7M
Contact Support