Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5-EM18-VP4X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5-EM18-VP4X-H1141
Order ID no. 1561801
In Stock
Item Total
113,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5-EM18-VP4X-H1141
Technical Data
Downloads
CAD
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30
Rated switching distance (mm)
5
Switching element function
Complementary contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP67
Price Group
E1
List Price
113,90 €
Contact Support