Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI35-CP40-VP4X2/S938-F/S1194 30M | TURCK - Your Global Automation Partner
Inductive Sensor
NI35-CP40-VP4X2/S938-F/S1194 30M
Order ID no. 1569432
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
30
Design
Rectangular
Dimensions (L x W x H)
190 mm x 67 mm x 50 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
Ultem
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP68
Quality active face
Ultem
Rated switching distance (mm)
35
Switching element function
Complementary contact
Switching frequency (kHz)
0.15
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
387,80 €
Item Total
387,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI35-CP40-VP4X2/S938-F/S1194 30M
Contact Support