Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
NI4-DSU35-2AP4X2-H1141/S1137 | TURCK - Your Global Automation Partner
Inductive Sensor
NI4-DSU35-2AP4X2-H1141/S1137
Order ID no. 1569914
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Dual sensor for rotary actuators
Dimensions (L x W x H)
59 mm x 60 mm x 35,4 mm
Electrical connection
Connector
Housing material
Plastic
Housing quality
PP-GF30
Mounting conditions
Non-flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PP-GF30
Rated switching distance (mm)
4
Switching element function
NO contact
Switching frequency (kHz)
0.05
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
191,10 €
Item Total
191,10 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI4-DSU35-2AP4X2-H1141/S1137
Contact Support