Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI4-DSU35-2AN4X2 | TURCK - Your Global Automation Partner
Inductive Sensor dual sensor for rotary actuators
NI4-DSU35-2AN4X2
Order ID no. 1569921
home
Home
Loading...
Technical Data
Downloads
CAD
Cable length (m)
2
Design
Dual sensor for rotary actuators
Dimensions (L x W x H)
59 mm x 60 mm x 35,4 mm
Housing material
Plastic
Housing quality
PP-GF30
Mounting conditions
Non-flush
Quality active face
PP-GF30
Rated switching distance (mm)
4
home
Turck-Shop
Products
Others
NI4-DSU35-2AN4X2
Item Total
147,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support
In Stock
Price Group
E1
List Price
147,40 €