Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BIM-EM12K-AP6X/S1106 | TURCK - Your Global Automation Partner
Magnetic Field Sensor
BIM-EM12K-AP6X/S1106
Order ID no. 1579909
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable length (m)
2
Design
Threaded barrel
Electrical connection
Cable
Housing material
Metal
Housing quality
1.4301 (AISI 304)
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT-GF30
Rated switching distance (mm)
78
Special features
Magnetic-inductive
Switching element function
NO contact
Switching frequency (kHz)
1
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
105,70 €
Item Total
105,70 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BIM-EM12K-AP6X/S1106
Contact Support