Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BIM-M12E-AP4X-H1141/S85 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Magnetic Field Sensor
BIM-M12E-AP4X-H1141/S85
Order ID no. 1579923
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Operating voltage
DC
Output function
PNP
Quality active face
PBT-GF30
Rated switching distance (mm)
90
Special features
Magnetic-inductive
Switching element function
NO contact
Switching frequency (kHz)
1
In Stock
Price Group
E1
List Price
106,80 €
home
Turck-Shop
Products
Others
BIM-M12E-AP4X-H1141/S85
Item Total
106,80 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support