Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
NI8U-MT12E-VN4X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
NI8U-MT12E-VN4X-H1141
Order ID no. 1580553
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Non-flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
LCP
Rated switching distance (mm)
8
Special features
Factor 1, PTFE-coated, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
1
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
99,50 €
Item Total
99,50 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
NI8U-MT12E-VN4X-H1141
Contact Support