Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-M18M-VP4X-H1141/S331 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-M18M-VP4X-H1141/S331
Order ID no. 1581257
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PBT
Rated switching distance (mm)
5
Switching element function
Complementary contact
Switching frequency (kHz)
1.5
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
97,60 €
Item Total
97,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5U-M18M-VP4X-H1141/S331
Contact Support