Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI5U-EM18M-VN4X-H1141 | TURCK - Your Global Automation Partner
Inductive Sensor
BI5U-EM18M-VN4X-H1141
Order ID no. 1581363
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 × 1
Design
Threaded barrel
Dimensions (L x W x H)
18 mm x 61,5 mm
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68
Quality active face
PBT
Rated switching distance (mm)
5
Special features
Factor 1, Resistant to magnetic fields, uprox+
Switching element function
Complementary contact
Switching frequency (kHz)
2.5
Key Features
Protection class
IP68
In Stock
Price Group
E1
List Price
100,20 €
Item Total
100,20 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI5U-EM18M-VN4X-H1141
Contact Support