Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
DBI5U-M18M-AP6X2-H1141 50/MIN | TURCK - Your Global Automation Partner
Inductive Sensor Slip monitor
DBI5U-M18M-AP6X2-H1141 50/MIN
Order ID no. 1582246
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-30
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Metal
Housing quality
CuZn
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
LCP
Rated switching distance (mm)
5
Special features
Rotation speed monitoring
Switching element function
NO contact
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
191,60 €
home
Turck-Shop
Products
Others
DBI5U-M18M-AP6X2-H1141 50/MIN
Item Total
191,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support