Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI4-EM12E-AN45XLD 3M | TURCK - Your Global Automation Partner
Inductive Sensor
BI4-EM12E-AN45XLD 3M
Order ID no. 1584006
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
3
Design
Threaded barrel
Electrical connection
Cable
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
PA12-GF30
Rated switching distance (mm)
4
Special features
Commercial vehicle specification, Sn +
Switching element function
NO contact
Switching frequency (kHz)
2
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
BI4-EM12E-AN45XLD 3M
In Stock
Price Group
E1
List Price
87,00 €
Item Total
87,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support