Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI15-EM30-VP6X-H1141/S1239 | TURCK - Your Global Automation Partner
Operating voltage 10…30 VDC
BI15-EM30-VP6X-H1141/S1239
Order ID no. 1584029
home
Home
Loading...
Technical Data
Downloads
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Quality active face
PA12-GF30
Rated switching distance (mm)
15
Switching element function
Complementary contact
Switching frequency (kHz)
0.15
In Stock
Price Group
E1
List Price
161,90 €
Item Total
161,90 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI15-EM30-VP6X-H1141/S1239
Contact Support