Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
BI20-Q20-RN45X2LD | TURCK - Your Global Automation Partner
Inductive Sensor
BI20-Q20-RN45X2LD
Order ID no. 1584044
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
85
Ambient temperature min. (°C)
-40
Cable length (m)
2
Design
Rectangular
Dimensions (L x W x H)
68 mm x 40 mm x 20 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PBT-GF30-V0
Mounting conditions
Flush
Operating voltage
DC
Output function
NPN
Protection class
IP68, IP69K
Quality active face
PBT-GF30-V0
Rated switching distance (mm)
20
Special features
Commercial vehicle specification, Sn +
Switching element function
NC contact
Switching frequency (kHz)
0.5
Key Features
Protection class
IP68, IP69K
home
Turck-Shop
Products
Others
BI20-Q20-RN45X2LD
In Stock
Price Group
E1
List Price
80,40 €
Item Total
80,40 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support