Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
BI15-EM30-AP6X-H1141/S1589 | TURCK - Your Global Automation Partner
Inductive Sensor With WeldGuard™ Coating
BI15-EM30-AP6X-H1141/S1589
Order ID no. 1584060
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Threaded barrel
Electrical connection
Connector
Housing material
Stainless steel
Housing quality
1.4301 (AISI 304)
Mounting conditions
Flush
Operating voltage
DC
Output function
PNP
Protection class
IP67
Quality active face
PA12-GF30 + WeldGuard™
Rated switching distance (mm)
15
Special features
weldguard®
Switching element function
normally open NO
Switching frequency (kHz)
0.3
Key Features
Protection class
IP67
In Stock
Price Group
E1
List Price
189,00 €
Item Total
189,00 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
BI15-EM30-AP6X-H1141/S1589
Contact Support