Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
person
Login
LI300P2-Q25LM1-LIU5X3-H1151 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Inductive Linear Position Sensor
LI300P2-Q25LM1-LIU5X3-H1151
Order ID no. 1590102
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Connector type
M12 x 1
Design
Profile
Dimensions (L x W x H)
358 mm x 35 mm x 25 mm
Electrical connection
Connector
Housing material
Aluminum/plastic
Housing quality
PA6-GF30
Measuring principle
Inductive
Measuring range (mm)
300
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Quality active face
PA6-GF30
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
393,60 €
LI300P2-Q25LM1-LIU5X3-H1151
Products
Item Total
393,60 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support