Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LI100P0-Q17LM0-LIU5X2-0.3-RS5 | TURCK - Your Global Automation Partner
Inductive Linear Position Sensor
LI100P0-Q17LM0-LIU5X2-0.3-RS5
Order ID no. 1590701
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
0.3
Connector type
M12 x 1
Design
Profile
Dimensions (L x W x H)
131 mm x 20 mm x 16,5 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PC-GF10
Measuring principle
Inductive
Measuring range (mm)
100
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Resolution
0.024 mm
Key Features
Protection class
IP67
home
Turck-Shop
Products
Others
LI100P0-Q17LM0-LIU5X2-0.3-RS5
In Stock
Price Group
F1
List Price
3,01 €
Item Total
3,01 €
Quantity
−
+
add_shopping_cart
Add to Cart
Contact Support