Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LI150P0-Q17LM0-LIU5X2 | TURCK - Your Global Automation Partner
arrow_back_ios
arrow_forward_ios
Significant cost increase due to delivery bottleneck of a memory module
LI150P0-Q17LM0-LIU5X2
Order ID no. 1590706
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-25
Cable color
Black
Cable length (m)
2
Design
Profile
Dimensions (L x W x H)
181 mm x 20 mm x 16,5 mm
Electrical connection
Cable
Housing material
Plastic
Housing quality
PC-GF10
Measuring principle
Inductive
Measuring range (mm)
150
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Resolution
0.04 mm
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
3,01 €
Item Total
3,01 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LI150P0-Q17LM0-LIU5X2
Contact Support