Home
Solutions
Products
Service
Spotlight
Company
Menu
search
Loading
add_shopping_cart
add_shopping_cart
person
Login
LI50P0-Q17LM0-LU4X2-0.3-RS5/S97 | TURCK - Your Global Automation Partner
Inductive Linear Position Sensor
LI50P0-Q17LM0-LU4X2-0.3-RS5/S97
Order ID no. 1590716
home
Home
Loading...
Technical Data
Downloads
Ambient temperature max. (°C)
70
Ambient temperature min. (°C)
-40
Cable length (m)
0.3
Connector type
M12 x 1
Design
Profile
Dimensions (L x W x H)
88 mm x 20 mm x 16,5 mm
Electrical connection
Cable with connector
Housing material
Plastic
Housing quality
PC-GF10
Measuring principle
Inductive
Measuring range (mm)
50
Operating voltage
DC
Output function
Analog output
Protection class
IP67
Resolution
0.012 mm
Key Features
Protection class
IP67
In Stock
Price Group
F1
List Price
3,01 €
Item Total
3,01 €
Quantity
−
+
add_shopping_cart
Add to Cart
home
Turck-Shop
Products
Others
LI50P0-Q17LM0-LU4X2-0.3-RS5/S97
Contact Support